15.316,37 INR
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated availability
Loading...
Delivery time on request (usually: 3-4 weeks)
- Measuring range
- 0...50 bar
- Accuracy
- ±0.5 % FSO BFSL
- Overload pressure
- 120 bar
- Burst pressure
- 150 bar
- Operating voltage Ub
- 14...30 VDC
- Analog output
- Analog, voltage 0…10 V
- Connection
- Connector, M12x1-Male, 4-pin
- Process connection
- G 1/2" (DIN 3852)
- Process connection material
- 1.4301 stainless steel
- Gasket, material
- FKM
- Housing material
- 1.4301 stainless steel
- Media temperature
- -40...125 °C
- Ambient temperature
- -25...85 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-20-13-02
- ECLASS 11.0
- 27-20-13-02
- ECLASS 4.1
- 27-20-06-16
- ECLASS 5.1.3
- 27-20-13-02
- ECLASS 5.1.4
- 27-20-13-02
- ECLASS 6.2
- 27-20-13-02
- ECLASS 8.1
- 27-20-13-02
- ECLASS 9.0
- 27-20-13-02
- ECLASS 9.1
- 27-20-13-02
- ETIM 4.0
- EC000243
- ETIM 5.0
- EC000243
- ETIM 6.0
- EC000243
- ETIM 7.0
- EC000243
- UNSPSC 11
- 41112410
- UNSPSC 7.0901
- 41112410