This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Version
- Power Aux valve terminal connector
- Application
-
Festo with D-Sub female, 25-pin, GND on Pin 25
Bosch Rexroth LS04
Bürkert Type 8640 - Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 5-pin, A-coded
- Cable length L
- 0.6 m
- Outputs, number
- 24
- Current sum UA, actuator
- 4 A
- Function
-
5-pin connection
Power Aux on Pin 2
also 0V on Pin 5 - Housing material
- PA
- Dimension
- 53 x 61 x 12.5 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP40, plugged in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 3.5 ms
- Process data OUT
- 4 bytes
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-02
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306