Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Services & Support
Download

BIC005A

Inductive couplers for IO-Link signal transmission

Typecode:

BIC 1I0-I2A50-Q40KFU-SM4A4A

Loading...
Function
Uni IO-Link
Signal type
unidirectional
Transmission distance
0...5 mm
Component
Base
Interface
IO-Link 1.0
Connection
Connector, M12x1-Male, 4-pin
Rated operating voltage Ue
24 VDC
Housing material
PBT
Dimension
40 x 40 x 63 mm
Ambient temperature
-5...55 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
Process data IN
4 bytes
Process data OUT
0 bytes
SIO mode
no
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Y-Splitters

Universal brackets

IO-Link signal transmission

Single-Ended Cordsets

Double-Ended Cordsets

T-Splitters

Protective covers/ protective housing

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.3
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019