Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Services & Support
Download

BAE00WA

Soon no longer available

Machine Lights

Typecode:

BAE LX-XA-BW0332-S4

Loading...

to be discontinued
You can find the suitable alternative product below

Recommended successor products

BAE012F

BAE LX-XA-BW0332B-S4

Connection
Connector, M12x1-Male
Version
Machine light
Dimension
Ø 20 x 412 mm
Rated operating voltage Ue DC
24 V
Material
Aluminium Anodized
PMMA
Illumination area
332 x 14 mm
Beam angle
120 °
Light type
LED white light
Light intensity
746 lm
Color temperature
4000 K
Ambient temperature
-25...60 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP69K
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Brackets for vision sensors, SmartCameras and lights

Universal brackets

ECLASS 10.1
27-11-03-45
ECLASS 11.0
27-11-03-45
ECLASS 5.1.4
27-11-03-90
ECLASS 6.2
27-11-90-90
ECLASS 8.1
27-11-90-10
ECLASS 9.0
27-11-03-45
ECLASS 9.1
27-11-03-45
ETIM 4.0
EC000348
ETIM 5.0
EC000348
ETIM 6.0
EC000348
ETIM 7.0
EC000348
UNSPSC 11
39000000
UNSPSC 7.0901
39000000