- Dimension
- 16 x 18.6 x 54 mm
- Connection
- Connector, M12x1-Male, 12-pin
- Housing material
- Die-cast zinc, nickel-plated, Chrome-plated
- Interface
- DRIVE-CLiQ
- Measuring range
- 48 m
- Resolution
- 1 µm
- Read distance
- 0.01...1.3 mm
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -30...70 °C
- IP rating
- IP67
- Procedure direction
- Lengthwise to tape
- Interface coding
- Binary
- Approval/Conformity
-
cURus
CE
UKCA
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-07-05
- ECLASS 11.0
- 27-27-07-05
- ECLASS 4.1
- 27-27-07-05
- ECLASS 5.1.3
- 27-27-07-05
- ECLASS 5.1.4
- 27-27-07-05
- ECLASS 6.2
- 27-27-07-05
- ECLASS 8.1
- 27-27-07-05
- ECLASS 9.0
- 27-27-07-05
- ECLASS 9.1
- 27-27-07-05
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41111945
- UNSPSC 7.0901
- 41111945