BNI00AA
Network blocks for Ethernet/IP
Typecode:
BNI EIP-527-005-Z040
3.215,98 MYR
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated availability
Loading...
Delivery time on request (usually: 3-4 weeks)
Discontinued
You can find the suitable alternative product below
Recommended successor products
BNI00E1
BNI EIP-538-005-Z063
![](https://assets.balluff.com/thumbnails/BET_F170601_ProductImage.png)
![](https://assets.balluff.com/thumbnails/G1302_Visuelle_akust_meldegeraete_new.png)
![](https://assets.balluff.com/thumbnails/2718169.png)
![](https://assets.balluff.com/thumbnails/2717915.png)
![](https://assets.balluff.com/thumbnails/F17704_GrImage_WB.png)
![](https://assets.balluff.com/thumbnails/44780_01_P_00_00_00.png)
![](https://assets.balluff.com/thumbnails/56084_01_P_00_00_00.png)
![](https://assets.balluff.com/thumbnails/2717880.png)
![](https://assets.balluff.com/thumbnails/2718206.png)
![](https://assets.balluff.com/thumbnails/F17902_GrImage_WB.png)
![](https://assets.balluff.com/thumbnails/2718123.png)
![](https://assets.balluff.com/thumbnails/F17903_Mechanical_Accessories_GrIm.png)
![](https://assets.balluff.com/thumbnails/2847063.png)
![](https://assets.balluff.com/thumbnails/Anschlussleitungen_G1102.png)
![](https://assets.balluff.com/thumbnails/Verbindungsleitungen_G1103.png)
![](https://assets.balluff.com/thumbnails/2718132.png)
![](https://assets.balluff.com/thumbnails/2718118.png)
![](https://assets.balluff.com/thumbnails/2718150.png)
![](https://assets.balluff.com/thumbnails/2718055.png)
- Interface
- Ethernet/IP
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- 7/8"-Male, 4-pin
- Connection slots
- 4x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 4x PNP, Type 3
- Configurable inputs/outputs
- no
- Current sum US, sensor
- 9.0 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- Zinc, Die casting
- Dimension
- 37 x 32.6 x 224 mm
- Ambient temperature
- -40...70 °C
- IP rating
- IP67
- Auxiliary interfaces
- 4x IO-Link
- IO-Link version
- 1.1
- Port-class
- Type B
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
BNI EtherNet/IP IO-Link Hardware Configuration in RSLogix5000
![](https://img.youtube.com/vi/pcnY-_hQ4Xc/default.jpg)
BNI EtherNet/IP IO-Link Hardware Configuration in RSLogix5000
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-04
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306