Products
Service & Support
Industries & Solutions
Company

Magnetic rings with absolute coding

Magnetically coded sensors

Available in:

1 versions

Magnetic rings - also known as magnetic disks - are magnetic encoders that have been specially developed for absolute rotary angle measurement in drive systems. The ring encoder systems are preferably used in motors, gearboxes and generally in rotary drive systems. They are used, for example, to determine the exact position of joints and axes in humanoid, collaborative or other robot systems.

Thanks to their compact design, they enable high-resolution angle measurement directly on the motor and form a particularly space-saving and powerful measuring system that is fully compatible with the iC-MU series. The axial ring magnets are available in various diameters and thicknesses. Customer-specific versions can be realized on request to ensure optimum integration options for individual applications.

Thanks to their robust magnetic vernier coding and Permagnet® technology, they guarantee durable, stable and precise angle measurement even under demanding environmental conditions. This makes them a central component of dynamic motion control solutions.

The special features

  • Compact, space-saving design for integration directly on the motor
  • Compatible with the iC-MU series
  • Large selection of diameters and thicknesses
  • High absolute measuring accuracy thanks to Permagnet® technology
  • Robust, dirt-resistant and durable
  • Customized versions and special designs on request
  • Short delivery times and fast scalability
  • Attractive price-performance ratio

These magnetic rings are compatible with the BML module BM2 and are used for qualification purposes, for example. Customized versions and special designs are available on request.

1 versions

Order code
Series Pole width Use
Actions
DSF, DSS, DA8 1.28 mm, 1.5 mm, 2.0 mm BML BM2, for magnetic encoder
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue