BAM025F
Proximity sensor mounts with positive stops
Typecode:
BAM MC-XA-023-D12,0-2-FXL
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
You can find the suitable alternative product below
Recommended successor products
BAM0246
BAM MC-XA-023-D12,0-2-FS
- Use
-
for sensors Ø12 mm
For M12 sensors
fastening length 46mm and longer - Material
- Brass nickel plated
- Dimension
- Ø 23 x 44.5 mm
- Mounting part
- Screws, clamps
-
Datasheet
-
End of Life Announcement
- ECLASS 10.1
- 27-27-37-01
- ECLASS 11.0
- 27-27-37-01
- ECLASS 4.1
- 27-27-90-02
- ECLASS 5.1.3
- 27-27-92-02
- ECLASS 5.1.4
- 27-27-92-02
- ECLASS 6.2
- 27-27-92-02
- ECLASS 8.1
- 27-27-92-02
- ECLASS 9.0
- 27-27-37-01
- ECLASS 9.1
- 27-27-37-01
- ETIM 4.0
- EC000127
- ETIM 5.0
- EC000127
- ETIM 6.0
- EC000127
- ETIM 7.0
- EC000127
- UNSPSC 11
- 31162300
- UNSPSC 7.0901
- 31162300