Integrated
34 Verzie
|
Objednávkový kód
|
Rozhranie 01 | Meranie dĺžky | Mechanical configuration | Opakovateľnosť absolútna 01 | Činnosti |
|---|---|---|---|---|---|
| IO-Link | 25...4000 mm | Fastening M18 threads, Fastening 3/4" threads | |||
| Analog, current | 25...4000 mm | Fastening M18 threads, Fastening 3/4" threads | |||
| Analog, current | 25...4000 mm | Fastening M18 threads, Fastening 3/4" threads | |||
| EtherCAT | 25...4000 mm | Fastening M18 threads, Fastening 3/4" threads | |||
| EtherCAT | 25...5000 mm | Fastening M18 threads, Fastening 3/4" threads | |||
| Analog, current | 25...1200 mm | Fastening M18 threads, Fastening 3/4" threads | |||
| Digital pulse | 25...7620 mm | Fastening 3/4" threads | |||
| EtherCAT | 25...7620 mm | Fastening 3/4" threads | |||
| Ethernet/IP | 25...7620 mm | Fastening 3/4" threads | |||
| Profinet | 25...7620 mm | Fastening 3/4" threads |
Upraviť stĺpce
Vyberte, ktoré stĺpce sa majú zobraziť.