Products
Industries & Solutions
Company
Service & Support

Flexibly visualize production sequences

Flexibly visualize production sequences

If you want to flexibly visualize the production process directly on the production line, you can use our SmartLight: an LED stack light with a virtually unlimited performance range. The SmartLight displays trends and tendencies, so that you can continually monitor various stages. It can be set on-the-fly with no mechanical alterations. With such flexibility you optimize cycle times and know in advance whether bottlenecks or maintenance tasks are expected.

The features

  • Maximum flexibility: Colors and zones can be individually configured for number, size and color definition
  • No mechanical alterations: Mode changing (level, run light and stack light modes) on-the-fly
  • Simple connection and rapid installation with a 3-conductor sensor cable
  • Versatile: available in three sizes, also with acoustic signaling

Downloads

  • Balluff in the Automotive Industry
  • Industry brochure electronics industry
  • Industry brochure white goods – household appliances
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue