BES05UT
Inductive sensors for hazardous areas
Typecode:
BES M18EH2-GNX80F-BT02-X03
Discontinued
- Dimension
- Ø 18 x 75 mm
- Style Housing
- M18x1
- Installation
- non-flush
- Range
- 8 mm
- Interface
- NAMUR
- Switching frequency
- 380 Hz
- Housing material
- AISI 316Ti
- Material sensing surface
- PVDF/PTFE
- Connection
- Cable, FEP
- Operating voltage Ub
- 7...9.6 VDC
- Ambient temperature
- -60...60 °C, see certificate
- Ex category
-
NEC 500: Class I, Division 1
NEC 500: Class II, Division 1
NEC 500: Class III, Division 1
NEC 505: Class I, Zone 0
NEC 505: Zone 20 - IP rating
- IP67
- Approval/Conformity
- cCSAus
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926