Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

BNI00FZ

BNI PNT-302-005-Z015

Network blocks for Profinet

Interface
Profinet I/O
Fast Start-Up (FSU)
yes
Operating voltage Ub
18...30.2 VDC
Display
no
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Interface
Profinet I/O
Fast Start-Up (FSU)
yes
Operating voltage Ub
18...30.2 VDC
Display
no
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 2
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Output current max.
2 A
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue