Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BES016W

Discontinued

Inductive proximity switches and proximity sensors

Typecode:

BES 516-123-G-S4-H

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued
You can find the suitable alternative product below

Recommended alternative

BES04RM

BES M18MN-PAH16F-S04G

Dimension
Ø 18 x 83 mm
Style Housing
M18x1
Installation
non-flush
Range
16 mm
Switching output
PNP NO/NC
Switching frequency
80 Hz
Housing material
Brass, nickel-plated
Material sensing surface
PA 12
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
10...55 VDC
Ambient temperature
-25...70 °C
IP rating
IP68
Approval/Conformity
CE
EAC
WEEE
Technical documentation

Universal brackets

Nuts

Universal mounting system

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

Electrical accessories

Power supplies for the control cabinet

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926