Inductive proximity switches and proximity sensors
Comparison list
Discontinued
|
Recommended successor product
|
|
BES00YJBES 516-367-G-E5-Y-S4- |
BES04R4BES M18ME-POC80B-S04G- |
|
Dimension | Ø 18 x 44.5 mm | Ø 18 x 46 mm |
---|---|---|
Style Housing | M18x1 | M18x1 |
Installation | for flush mounting | for flush mounting |
Range | 8 mm | 8 mm |
Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) |
Switching frequency | 200 Hz | 1300 Hz |
Housing material | Brass, nickel-plated | Brass, Nickel-free coated |
Material sensing surface | PBT | PBT |
Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
Operating voltage Ub | 10...30 VDC | 10...30 VDC |
Ambient temperature | -25...70 °C | -40...85 °C |
IP rating | IP67 | IP68 |
Approval/Conformity |
CE cULus EAC WEEE |
cULus CE UKCA WEEE |