Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

BOS01FM

BOS 23K-PA-RD10-S4

Diffuse sensors

Special characteristics
Washdown
Series
23K
Dimension
23 x 51 x 52.4 mm
Interface
PNP Normally open (NO)
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Special characteristics
Washdown
Series
23K
Dimension
23 x 51 x 52.4 mm
Interface
PNP Normally open (NO)
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Beam characteristic
Focus, typical at 500 mm
Light type
LED Red light
Light spot size
15 x 15 mm at focal point
Range
0...2000 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
PC
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
Ecolab
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-03
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
ETIM 8.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue