Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BMF000J

Tubular magnetic field sensors

Typecode:

BMF 07M-PS-D-2-S4-00,6

Loading...

Recommended alternative

BMF000L

BMF 07M-PS-D-2-SA2-S49-00,3

Dimension
Ø 6.5 x 30 mm
Principle of operation
Magnetic field sensor
Connection
M12x1-Male, 4-pin, A-coded
Cable
PUR, 0.6 m
Application
Flexible mounting
Switching distances> 20 mm possible
Mounting part
Clamps
Housing material
Brass, nickel-plated
Switching output
PNP Normally open (NO)
Switching frequency
10000 Hz
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mechanical Accessories

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 4.1
27-27-01-04
ECLASS 5.1.3
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916