Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

BML03HM

BML-S1H2-B6QC-M3CA-D0-KA00,3-S284

Absolute linear encoder

Dimension
14 x 13 x 40 mm
Connection
Cable with connector, M12x1-Male, 12-pin, 0.3 m, PUR
Housing material
Aluminum
Interface
BiSS-C;Analog Sin/Cos (1 Vpp ± 0,35 V)
Measuring range
256 mm
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Dimension
14 x 13 x 40 mm
Connection
Cable with connector, M12x1-Male, 12-pin, 0.3 m, PUR
Housing material
Aluminum
Interface
BiSS-C;Analog Sin/Cos (1 Vpp ± 0,35 V)
Measuring range
256 mm
Resolution
0.9765625 µm
Read distance
0.01...0.35 mm
Non-linearity max.
±7 µm
Operating voltage Ub
4.75...5.25 VDC
Ambient temperature
-20...80 °C
Procedure direction
transverse to tape
Interface coding
Binary
Approval/Conformity
cURus
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-07-05
ECLASS 11.0
27-27-07-05
ECLASS 12.0
27-27-43-04
ECLASS 13.0
27-27-43-04
ECLASS 14.0
27-27-43-04
ECLASS 4.1
27-27-07-05
ECLASS 5.1.4
27-27-07-05
ECLASS 6.2
27-27-07-05
ECLASS 8.1
27-27-07-05
ECLASS 9.0
27-27-07-05
ECLASS 9.1
27-27-07-05
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue