Signal converters
Output converter (PNP/NPN)
Switching inverter (NO/NC)
Comparison list
Discontinued
|
Recommended successor product
|
|
BAE002JBOS S-F02- |
BAE012ZBAE SC-XA-F07- |
|
Function |
Switching amplifier up to 400 mA Output converter (PNP/NPN) Switching inverter (NO/NC) |
Output converter (PNP/NPN) Switching inverter (NO/NC) Switching amplifier up to 150 mA |
---|---|---|
Operating voltage Ub | 10...30 VDC | 10...30 VDC |
Digital inputs | NPN | NPN |
Connection | Connector, M12x1 | Connector, M12x1 |
Connection for sensor | M12x1-Female, 4-pin | M12x1-Female, 4-pin |
Housing material |
PBT PA |
PBT PA |
Dimension | Ø 20 x 60 mm | Ø 20 x 60 mm |
Ambient temperature | 0...60 °C | 0...60 °C |
IP rating | IP67 | IP67 |
Approval/Conformity |
CE WEEE |
CE UKCA WEEE |