BIS017A
HF read/write heads (13.56 MHz) with integrated processor unit
Typecode:
BIS M-4008-048-002-ST4
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Delivery time on request (usually: 3-4 weeks)
- Product Group
- HF (13.56 MHz)
- Dimension
- 80 x 35 x 119 mm
- Installation
-
metal-free (clear zone)
on metal
flush in metal - Antenna type
- Rod
- Supported data carrier types
-
DIN ISO 15693
DIN ISO 15693 (High Memory) - Connection
-
2x M12x1-Female, 4-pin, D-coded
M12x1-Male, 4-pin, A-coded - Housing material
- Zinc, Die casting
- Interface
-
Profinet I/O (IRT);Profinet I/O (IRT)
2-Port Switch - Operating voltage Ub
- 19.2...28.8 VDC LPS Class 2
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Measurement data
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710