Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAE0067

Discontinued

Displays

Typecode:

BDD-AM 10-1-P

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued
You can find the suitable alternative product below

Recommended alternative

BAE010M

BDD 750-1P01-000-203-2-A

Function
Display module
Inputs, number
2
Interface port 01
Digital pulse
Outputs, number
2
Digital outputs
2x Relay
Encoder supply
5 V/24 V, max 300 mA
Ambient temperature
0...50 °C
IP rating (front housing)
IP64
Approval/Conformity
CE
WEEE
EAC
Panel cut-out
68 x 138 mm
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-33-02-01
ECLASS 11.0
27-33-02-01
ECLASS 4.1
27-37-12-00
ECLASS 5.1.3
27-37-12-20
ECLASS 5.1.4
27-33-91-90
ECLASS 6.2
27-33-91-90
ECLASS 8.1
27-33-91-90
ECLASS 9.0
27-33-01-90
ECLASS 9.1
27-33-02-01
ETIM 4.0
EC000349
ETIM 5.0
EC000349
ETIM 6.0
EC000349
ETIM 7.0
EC000349
UNSPSC 11
39100000
UNSPSC 7.0901
39100000