For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Estimated Delivery date: 3-4 weeks
Discontinued
Recommended alternative
BAE010L
BDD 750-4D02-000-402-2-A
- Function
- Dual axis counter
- Inputs, number
- 4
- Outputs, number
- 2
- Digital outputs
- 2x PNP
- Encoder supply
- 5 V/24 V, max 150 mA per channel
- Ambient temperature
- 0...40 °C
- IP rating (front housing)
- IP42
- Approval/Conformity
-
CE
WEEE - Panel cut-out
- 92 x 92 mm
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-33-02-01
- ECLASS 11.0
- 27-33-02-01
- ECLASS 4.1
- 27-37-12-00
- ECLASS 5.1.3
- 27-37-12-20
- ECLASS 5.1.4
- 27-33-91-90
- ECLASS 6.2
- 27-33-91-90
- ECLASS 8.1
- 27-33-91-90
- ECLASS 9.0
- 27-33-01-90
- ECLASS 9.1
- 27-33-02-01
- ETIM 7.0
- EC011541
- UNSPSC 11
- 39100000
- UNSPSC 7.0901
- 39100000