Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

BCC06YP

BCC M454-M454-5D-RM002-000

Bulkheads

Connection 1
M12x1-Female, straight, 4-pin, D-coded
Connection 2
M12x1-Female, straight, 4-pin, D-coded
Mounting part
M16x1.5
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Connection 1
M12x1-Female, straight, 4-pin, D-coded
Connection 2
M12x1-Female, straight, 4-pin, D-coded
Mounting part
M16x1.5
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67/IP67
Ambient temperature
-25...80 °C
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-44-03-12
ECLASS 11.0
27-44-03-12
ECLASS 12.0
27-44-03-12
ECLASS 13.0
27-44-03-12
ECLASS 14.0
27-44-03-12
ECLASS 4.1
27-14-08-16
ECLASS 5.1.4
27-26-07-08
ECLASS 6.2
27-26-07-08
ECLASS 8.1
27-44-03-12
ECLASS 9.0
27-44-03-12
ECLASS 9.1
27-44-03-12
ETIM 4.0
EC001121
ETIM 5.0
EC002641
ETIM 6.0
EC002641
ETIM 7.0
EC002641
ETIM 8.0
EC002641
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue