Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

BCC0HZN

BCC M418-M418-6X-378-PS58N9-010

Double-ended cordsets

Connection 1
M12x1-Male, straight, 8-pin, X-coded
Connection 2
M12x1-Male, straight, 8-pin, X-coded
Interface
EtherNet/IP
Cable
PUR Shielded green, 1 m
Number of conductors
8
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Connection 1
M12x1-Male, straight, 8-pin, X-coded
Connection 2
M12x1-Male, straight, 8-pin, X-coded
Interface
EtherNet/IP
Cable
PUR Shielded green, 1 m
Number of conductors
8
Cable temperature, fixed routing
-40...80 °C
Cable temperature, flexible routing
-30...70 °C
Operating voltage Ub
60 VDC / 50 VAC
Rated current (40 °C)
0.5 A
IP rating
IP67/IP67
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue