Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BVS0031

Discontinued

Industrial Cameras

Typecode:

BVS CA-M4112Z00-35-000

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued
You can find the suitable alternative product below

Version
Industrial camera
Interface
USB 2.0 / 3.0
Lens mount
C-Mount
Dimension
40 x 37.7 x 40 mm
Sensor type Vision
CMOS 1.1" monochrome global shutter
Sensor chip
Sony IMX304
Image resolution
12.4 MP (4112 x 3008 pixels)
Housing material
Aluminum, Painted
Image formats
Mono8
Mono10
Mono12
Mono12p
Mono14
Mono16
Operating voltage Ub
11...25 VDC
Ambient temperature
0...45 °C
Approval/Conformity
CE
FCC
EAC
WEEE
IP rating
IP40
Technical documentation

Mandatory accessories

Strip lights

Spot lights

Background lights

Coaxial lights

Dark field lights

Adapter

Protective covers/ protective housing

Software and Controller

Brackets for vision sensors, SmartCameras and lights

ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 4.1
27-31-02-03
ECLASS 5.1.3
27-31-02-03
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-01
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
UNSPSC 11
43211718
UNSPSC 7.0901
43211718