Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BLA0007

S-BL G

Typecode:

BLA 16C-002-00,25-S75

Loading...
Recommended accessories
Series
C
Dimension
38 x 20 x 68.3 mm
Interface
IO-Link 1.1
Principle of operation
Light array
Special optical feature
CCD technology
Beam characteristic
Collimated light strip, width 20 mm
Light type
Laser Red light
Range
0...2 m
Connection 1
M8x1-Male, 4-pin
Connection 2
M8x1-Female, 4-pin
Connection 3
M8x1-Male, 4-pin
Housing material
Aluminum, Anodized
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal mounting system

ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 7.0
EC001832
UNSPSC 11
39121528
UNSPSC 7.0901
39121528