Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCM0002

BCM R

Typecode:

BCM R15E-002-DI00-01,5-S4

Function
Vibration analysis in time domain
Contact temperature monitoring
Relative Humidity
Ambient Pressure
Vibration, frequency range
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration velocity, measuring range RMS
0…220 mm/s @79.4 Hz
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-25…+70 °C
Relative humidity, measuring range
5...95 %RH
Ambient pressure, measuring range
300…1100 hPa
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1
Connection
Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
Housing material
1.4404 stainless steel, Membrane: ePTFE with nylon fleece
IP rating
IP67
Ambient temperature
-25...70 °C
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Condition Monitoring Toolkit

Brackets for condition monitoring sensors

BCM – Einfacher Einstieg ins Condition Monitoring
BCM – Einfacher Einstieg ins Condition Monitoring
Ihr Start ins Condition Monitoring mit dem BCM – Lassen Sie sich überzeugen
ECLASS 10.1
27-20-90-90
ECLASS 11.0
27-20-90-90
ECLASS 5.1.4
27-20-90-90
ECLASS 6.2
27-20-90-90
ECLASS 8.1
27-20-90-90
ECLASS 9.0
27-20-90-90
ECLASS 9.1
27-20-90-90
UNSPSC 11
39121552
UNSPSC 7.0901
39121552