- Packaging, Foods, Beverages, Pharmaceuticals and Cosmetics
- Life Science
- Drive Technology
- Semiconductor Industry
- Steel and Metallurgical Industry
- Mobile Equipment
- Metalworking
- Battery industry
- Automobile industry and suppliers
- Intralogistic
- Plastic Industry
- Energy Production
- Fluid Power Technology
- White goods
- Electronics industry
Precise Feedback Systems Hydraulic Cylinders
Reliable position feedback offers security
When high reliability and precision are demanded, hydraulic drives with integrated magnetostrictive linear position sensors are the first choice. Directly installed in the pressure area of the hydraulic cylinder, this system ensures precise actual value detection of the piston position.
The various interfaces allow you to select the system that is right for your application. And stroke lengths of from 25 to 7500 mm cover every possibility. Our intelligent magnetic field positioning system is suitable for all non-magnetic cylinder types. This absolute positioning system continuously and highly accurately detects the current piston position through the cylinder wall. And it is easy to install, with no slot types to take into consideration.