Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BAE011K

Spotlights

Typecode:

BAE LX-VS-SI030A

Loading...
Version
Spotlight
Illumination area
Ø 25 mm
Light type
LED Infrared
Dimension
Ø 30 x 67.5 mm
Material
1.4301 stainless steel
Brass
PC
Order Code
BAE011K
Technical documentation
  • Datasheet

  • Disposal

Y-Splitters

Universal brackets

Universal mounting system

Power supplies for the control cabinet

Single-Ended Cordsets

ECLASS 10.1
27-31-02-04
ECLASS 11.0
27-31-02-04
ECLASS 4.1
27-11-03-11
ECLASS 5.1.4
27-31-02-04
ECLASS 6.2
27-31-02-04
ECLASS 8.1
27-31-02-04
ECLASS 9.0
27-31-02-04
ECLASS 9.1
27-31-02-04
ETIM 4.0
EC00996
ETIM 5.0
EC00996
ETIM 6.0
EC00996
ETIM 7.0
EC000996
UNSPSC 11
39110000
UNSPSC 7.0901
39110000

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue