Micromote - Amplifier for optical sensor heads
Digital display
Switching state - LED YE
Time function on/off
Delay time
Teach mode Aut/Hys/Int/Pot
Comparison list
Soon no longer available
|
Recommended successor product
|
|
BAE00R3BAE SA-OH-036-PP-S75G651,84 AUD |
BAE0119BAE SA-OH-059-YI-S75G- |
|
Series | SA-OH | SA-OH |
---|---|---|
Dimension | 15 x 36 x 61 mm | 12 x 40.1 x 80.5 mm |
Interface | PNP NO/NC |
IO-Link 1.1 2x PNP/NPN/push-pull NO/NC |
Display |
LED GN: Power Digital display Switching state - LED YE |
OLED Display supply voltage - LED green Output 1 active - LED YE Output 2 active - LED YE Alarm function - LED RD Sync - LED orange |
Setting |
Light-on/dark-on Time function on/off Delay time Teach mode Aut/Hys/Int/Pot |
Auto-Synch Contrast of the OLED display Counter mode Delay time Dynamic function External teach function Factory setting (Reset) IO-Link Light-on/dark-on On-/off delay SIO mode/IO-Link mode Window function/standard switching function Teach stat./dyn./man. Teach 1-Point/2-Point/dyn. Synchronization on/off Sensitivity (switch point) Read direction of the OLED display Gain Hysteresis |
Adjuster | Slide switch 4 positions or 3 positions |
Configuration via IO-Link Key (1x) |
Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
Housing material |
ABS PC |
PC PA 12 |
Operating voltage Ub | 10...30 VDC | 15...30 VDC |
Approval/Conformity |
CE UKCA WEEE |
CE WEEE cULus UKCA |