BVS-E Standard vision sensor
Comparison list
Soon no longer available
|
Recommended successor product
|
|
BVS0003BVS OI-3-001-E2.985,08 AUD |
BVS01ZCBVS VS-M1280BF1-L3-0003.057,21 AUD |
|
Sensor type Vision | CMOS image sensor black-white | CMOS 1/3" monochrome global shutter |
---|---|---|
Image resolution | 0.3 MP (640 x 480 pixels) | 1.2 MP(1280 x 960 pixels) |
Frame rate | 3…15 Hz | - |
Range | 50...1000 mm | 50...600 mm |
Field of view | 24 x 18 mm ... 480 x 360 mm | 30 x 30 mm ... 305 x 230 mm |
Focal length | 8.0 mm | 9.6 mm |
Light type | LED Red light | - |
Housing material |
Aluminum, Die casting, Painted ABS |
Aluminum, Die casting, Painted |
Dimension | 51.5 x 70 x 40 mm | 56 x 56 x 59 mm |
Switching output | 3x PNP Normally open (NO) | Push-pull NV;Push-pull Overall result;Push-pull external illumination Configurable by software |
Interface | Ethernet 10/100 Base T | IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet) |
Connection 1 | M12x1-Male, 8-pin, A-coded | M12x1-Male, 4-pin, A-coded |
Connection 2 | M12x1-Male, 4-pin, D-coded | M12x1-Female, 8-pin, X-coded |
Operating voltage Ub | 22...26 VDC | 18...30 VDC |
Ambient temperature | -10...55 °C | 0...55 °C |
Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus FCC WEEE |
IP rating | IP54 | IP67 |