BVS-E Standard vision sensor
Comparison list
Discontinued
|
Discontinued
Recommended successor product
|
|
BVS0006BVS OI-3-004-E- |
BVS000NBVS OI-3-054-E- |
|
Sensor type Vision | CMOS image sensor black-white | CMOS image sensor black-white |
---|---|---|
Image resolution | 0.3 MP (640 x 480 pixels) | 0.3 MP (640 x 480 pixels) |
Frame rate | 3…15 Hz | 3…40 Hz |
Range | 50...1000 mm | 50...1000 mm |
Field of view | 16 x 12 mm ... 320 x 240 mm | 16 x 12 mm ... 320 x 240 mm |
Focal length | 12.0 mm | 12.0 mm |
Light type | LED Red light | LED Red light |
Housing material |
Aluminum, Die casting, Painted ABS |
Aluminum, Die casting, Painted ABS |
Dimension | 51.5 x 70 x 40 mm | 51.5 x 70 x 40 mm |
Switching output | 3x NPN Normally open (NO) | 3x NPN Normally open (NO) |
Interface | Ethernet 10/100 Base T | Ethernet 10/100 Base T |
Connection 1 | M12x1-Male, 8-pin, A-coded | M12x1-Male, 8-pin, A-coded |
Connection 2 | M12x1-Male, 4-pin, D-coded | M12x1-Male, 4-pin, D-coded |
Operating voltage Ub | 22...26 VDC | 22...26 VDC |
Ambient temperature | -10...55 °C | -10...55 °C |
Approval/Conformity |
cULus CE WEEE |
cULus CE WEEE |
IP rating | IP54 | IP54 |