Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Soon no longer available
Available until: 2024-12-01

BVS002F

BVS SC-C1280Z00-30-000

SmartCamera for machine vision

Application
Object tracking
code+text analysis
Object verification
Image resolution
1280 x 1024 pixels
Sensor type Vision
CMOS 1/1.8" color global shutter
Housing material
Aluminum, Painted
Dimension
62 x 55 x 110 mm
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Application
Object tracking
code+text analysis
Object verification
Image resolution
1280 x 1024 pixels
Sensor type Vision
CMOS 1/1.8" color global shutter
Housing material
Aluminum, Painted
Dimension
62 x 55 x 110 mm
Switching output
2x IO configurable
Interface
LAN (Gigabit Ethernet);Profinet / EtherNet/IP;IO-Link
Operating voltage Ub
19.2...28.8 VDC
Ambient temperature
0...55 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP67, with protective tube
Classifications
ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 12.0
27-31-02-01
ECLASS 12.0
27-31-02-01
ECLASS 13.0
27-31-02-01
ECLASS 4.1
27-31-02-03
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-01
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
UNSPSC 11
43211718
UNSPSC 7.0901
43211718
Videos
Balluff BVS SmartCamera EtherNet/IP Hardware Configuration in RSLogix5000
Balluff BVS SmartCamera Profinet Hardware Configuration in TIA
BVS Cockpit SmartCamera Basics: How to connect and update firmware
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue