Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

BAM037Y

BAM MC-XA-054-D05,0-4

Clamp without fixed stop for proximity switches

Use
for sensors and fiber optics Ø5
Material
Brass nickel-plated
Dimension
8 x 10 mm
Mounting part
Screws, clamps
Ambient temperature
-25...85 °C
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Use
for sensors and fiber optics Ø5
Material
Brass nickel-plated
Dimension
8 x 10 mm
Mounting part
Screws, clamps
Ambient temperature
-25...85 °C
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue