Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

BUS0069

BUS M12M1-XB-02/015-S04G

Ultrasonic sensors with analog output

Style Housing
Ø 12 mm
Analog output
Analog, current 4…20 mA
Connection
Connector, M12x1-Male, 4-pin
Housing material
Nickel-plated brass, nickel-plated
PBT
Material sensing surface
PU foam/Epoxy resin/Glass
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Style Housing
Ø 12 mm
Analog output
Analog, current 4…20 mA
Connection
Connector, M12x1-Male, 4-pin
Housing material
Nickel-plated brass, nickel-plated
PBT
Material sensing surface
PU foam/Epoxy resin/Glass
Range
20...250 mm
Approval/Conformity
cULus
CE
WEEE
UKCA
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 % FS
Operating voltage Ub
10...30 VDC
Classifications
ECLASS 10.1
27-27-28-03
ECLASS 11.0
27-27-28-03
ECLASS 12.0
27-27-28-06
ECLASS 12.0
27-27-28-06
ECLASS 13.0
27-27-28-06
ECLASS 4.1
27-27-08-04
ECLASS 5.1.4
27-27-28-03
ECLASS 6.2
27-27-28-03
ECLASS 8.1
27-27-28-03
ECLASS 9.0
27-27-28-03
ECLASS 9.1
27-27-28-03
ETIM 4.0
EC001846
ETIM 5.0
EC001846
ETIM 6.0
EC001846
ETIM 7.0
EC001846
ETIM 8.0
EC001846
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue