Parts tracking in production and assembly
BIS industrial RFID systems
Track the circulation stock of your automatic assembly system with our RFID system. Our flexible BIS V processor unit processes large data volumes with high-speed write/read heads in a very short time. Because they are up to 8-times faster than the worldwide standard ISO 15693, their cycle times are reduced and the yield is increased. For quality assurance purposes, the system also records the entire production process and saves all data.
Features
- Unsurpassed storage capacity of up to 128 kB
- All data available in real time
- RFID and sensors can be combined via integrated IO-Link master
Downloads
-
Industry brochure electronics industry