Products
BOS 6K sensor family in new generation
With time-of-flight and blue light technology
Focus topic
Condition Monitoring
Continuously monitor the condition of machines, plants and processes
Focus topic
IO-Link - efficient and cost-saving
The intelligent combination of industrial networks with the IO-Link communication standard
Focus topic
The complete world of image processing
Find your solution from the fields of industrial cameras, smart vision, embedded vision and 3D
Events
BoB - Balluff on Board
Ignite Innovation: Schedule a Demo Bus Visit for your Team Today!
![](/assets/news/product-news/2023/bos6k-sensor-family-in-new-generation/bos6k-header.jpg)
![](/assets/industries-solutions/solutions-technologies/condition-monitoring/cm_visual_website.jpg)
![](/assets/home/2024/io-link-home-new.jpg)
![](/assets/home/2024/mv-home-new.jpg)
![](/assets/services/bob-balluff-on-board/home-bob2.jpg)
Product guide for object recognition
Tell us what your requirements are and we will tell you which product you need!
To the application![](/assets/home/2024/img_produktguide_mobile.jpg)
Our product recommendations for you
In focus
Inductive standard sensors
Capacitive sensors - object detection
Optoelectronic sensors - diffuse sensors and photoelectric sensors
Magnetic field sensors - cylinder switches
Our services for you
![Icon Image](/images-2/containers/assets/home/2024/service.png/05e33ea754c128291f81f42aeb3d128f.png)
Support and sales requests
Do you have technical questions or need support? Then contact our technical customer service.
![Icon Image](/images-2/containers/assets/home/2024/myballuff.png/b4df9aecbba00237257d34e597adcee3.png)
My Balluff
My Balluff is your one-stop shop for products, orders, offers, payment terms and much more.
![Icon Image](/images-2/containers/assets/home/2024/trainings.png/48548b16d6885e98763f20f0eba028b6.png)
Our training courses
You will get practical knowledge from the manufacturer in our workshops, in order to be able to work out the specifications of your applications optimally.
![Icon Image](/images-2/containers/assets/home/2024/industries.png/8a83376bef21cc0ebb66e505072d6cde.png)
Application database
Our application database will help you find the right solution for your application quickly and easily. Simply use the extensive filter function.