294,49 NZD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated availability
Loading...
Delivery time on request (usually: 3-4 weeks)
- Series
- 5K
- Dimension
- 10.8 x 32.7 x 19.5 mm
- Interface
- NPN normally open/normally closed (NO/NC)
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Diffuse sensor, triangulation
- Special optical feature
- Background suppression
- Beam characteristic
- Focus, typical at 260 mm
- Light type
- Laser red light
- Light spot size
- 0.2 x 0.3 mm at focal point
- Range
- 20...300 mm
- Connection
- Cable, 2.00 m, PVC
- Housing material
-
PC
PBT - Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
cULus
CE
WEEE
UKCA - Trademark
- Global
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-04
- ECLASS 11.0
- 27-27-09-04
- ECLASS 5.1.4
- 27-27-09-04
- ECLASS 6.2
- 27-27-09-04
- ECLASS 8.1
- 27-27-09-04
- ECLASS 9.0
- 27-27-09-04
- ECLASS 9.1
- 27-27-09-04
- ETIM 4.0
- EC001822
- ETIM 5.0
- EC001822
- ETIM 6.0
- EC001822
- ETIM 7.0
- EC001822
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528