Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

BOD000N

S-BOD 21M

Typecode:

BOD 21M-LA04-S92

Series
21M
Dimension
15 x 42.5 x 50 mm
Interface
Analog, voltage 1…10 V linear rising 2x PNP/NPN NO/NC
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Triangulation
Beam characteristic
Collimated
Light type
Laser red light
Light spot size
1 x 6 mm at 500 mm
Range
20...500 mm, adjustable
Accuracy
±3 % FS
Repeat accuracy
1 %FS
Resolution
100...500 µm
Connection
Connector, M12x1-Male, 5-pin
Housing material
Zinc, Die casting
Aluminium
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Universal mounting system

Single-Ended Cordsets

ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528