Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BOS0226

S-BOS R01E T

Typecode:

BOS R01E-PO-KE20-00,2-S49

Loading...
Special characteristics
Washdown
Series
R01E
Dimension
20 x 32 x 9 mm
Interface
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor
Light type
LED Red light
Range
0...2.2 m
Connection
Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR
Housing material
1.4404 stainless steel
Material sensing surface
PA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
Ecolab
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Through-beam sensors

Single-Ended Cordsets

ECLASS 10.1
27-27-09-01
ECLASS 11.0
27-27-09-01
ECLASS 5.1.4
27-27-09-01
ECLASS 6.2
27-27-09-01
ECLASS 8.1
27-27-09-01
ECLASS 9.0
27-27-09-01
ECLASS 9.1
27-27-09-01
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA