- Principle of operation
- Calibration box
- Use
- for BTL magnetostrictive linear position sensor
- Connection 1
- M16x0.75, straight, 8-pin
- Connection 2
- Screw terminal, 2-pin
- Dimension
- 61 x 25 x 732 mm
- Material
- ABS
- Ambient temperature
- 0...50 °C
- IP rating
- IP40
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-07-92
- ECLASS 11.0
- 27-27-07-92
- ECLASS 4.1
- 27-27-90-02
- ECLASS 5.1.3
- 27-27-92-02
- ECLASS 5.1.4
- 27-27-92-90
- ECLASS 6.2
- 27-27-92-90
- ECLASS 8.1
- 27-27-92-90
- ECLASS 9.0
- 27-27-07-92
- ECLASS 9.1
- 27-27-07-92
- ETIM 4.0
- EC002024
- ETIM 5.0
- EC002024
- ETIM 6.0
- EC002024
- ETIM 7.0
- EC002024
- UNSPSC 11
- 31162300
- UNSPSC 7.0901
- 31162300