BAE008C
Portable LF read/write units (70/455kHz)
Typecode:
BIS C-820-0-004-D
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Product Group
- LF (70/455 kHz)
- Product name
- Standard
- Dimension
- 68 x 45 x 123 mm
- Use
- for all C-85x with jack plug Ø6.3 mm
- Display
- System Status LED GN/Low Battery LED RD
- Keypad
- 1 key
- Ambient temperature
- 0...50 °C
- IP rating
- IP40
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 4.0
- EC002998
- ETIM 5.0
- EC002998
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710