Micromote - Amplifier for optical sensor heads
LED GN: Power
Error - LED GN, flashing
Signal strength - segment display
Light-on/dark-on
Teach Sn
Read direction for segment display
Segment display on/off
Key disable on/off
Factory setting (Reset)
Alarm threshold
Teach mode Aut/Fine/1-Pt/2-Pt
Hysteresis (4 levels)
Integration time 4…128 ms
Upper and lower threshold
Delay time
Comparison list
Discontinued
|
Recommended successor product
|
|
BAE00NFBAE SA-OH-035-PP-S75G- |
BAE0119BAE SA-OH-059-YI-S75G- |
|
Series | SA-OH | SA-OH |
---|---|---|
Dimension | 15 x 36 x 61 mm | 12 x 40.1 x 80.5 mm |
Interface | PNP NO/NC |
IO-Link 1.1 2x PNP/NPN/push-pull NO/NC |
Display |
Output function- LED YE LED GN: Power Error - LED GN, flashing Signal strength - segment display |
OLED Display supply voltage - LED green Output 1 active - LED YE Output 2 active - LED YE Alarm function - LED RD Sync - LED orange |
Setting |
Sensitivity (Sn) Light-on/dark-on Teach Sn Read direction for segment display Segment display on/off Key disable on/off Factory setting (Reset) Alarm threshold Teach mode Aut/Fine/1-Pt/2-Pt Hysteresis (4 levels) Integration time 4…128 ms Upper and lower threshold Delay time |
Auto-Synch Contrast of the OLED display Counter mode Delay time Dynamic function External teach function Factory setting (Reset) IO-Link Light-on/dark-on On-/off delay SIO mode/IO-Link mode Window function/standard switching function Teach stat./dyn./man. Teach 1-Point/2-Point/dyn. Synchronization on/off Sensitivity (switch point) Read direction of the OLED display Gain Hysteresis |
Adjuster | Slide switch 4 positions or 3 positions |
Configuration via IO-Link Key (1x) |
Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
Housing material |
ABS PC |
PC PA 12 |
Operating voltage Ub | 10...30 VDC | 15...30 VDC |
Approval/Conformity |
CE UKCA WEEE |
CE WEEE cULus UKCA |