Documenting data

Documenting data

To reliably and verifiably document individual work steps in modular handling and assembly system, we offer RFID read/write heads designed specifically for compact transfer systems. Since they can be installed without additional holders, you save installation space while enjoying all the benefits of non-contact identification – especially when you use our corner data carriers. These can be read and written from two sides.

The features

  • Available for all common fieldbus systems or network-neutral with IO-Link
  • Can be integrated into the most common profile systems without an additional holder
  • Rugged metal housing with IP67
  • LEDs visible from any direction for monitoring directly on the equipment

Downloads

  • Industry brochure automotive

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970