Object detection during production

Object detection during production

Hygienic regulations are especially critical in the production of milk products. These rugged sensors can be cleaned in-process using any of the common procedures. Aggressive media such as cleaning agents have no effect on them.

Features

  • Ecolab certified, in IP69K
  • Bright, homogeneous light spot for simple alignment
  • Long ranges and precise object detection
  • Available in all optical function principles

Downloads

  • Industry brochure filling and packaging Industry

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970