Products
Service & Support
Industries & Solutions
Career
Company

Automated Workpiece Handling in Metalworking

Intelligent, networked, wireless

21 Feb 2024 | 15:35 Clock

Reading Time: minutes

In metaIworking production there are two drivers for automated workpiece handling: Cost reduction by increasing the utilization degree of machine tools and the shortage of skilled workers.

At machining centers the automated loading and unloading of workpieces saves precious machining time and therefore increases OEE.

Up to now the positions of hydraulic clamping cylinders typically are monitored with two or three switching output position sensors. Or with volume counting sensors which measure the hydraulic liquid volume flowing into or from the cylinder.


Inductive Sensors monitor the piston position of a clamping cylinder.

With the up to now existing solutions mainly fixed clamping positions can be detected. This is feasible if always the same type of workpieces are loaded to the milling centers.

To increase flexibility for the handling and production of a variety of workpieces the clamping concepts need to be more flexible with different clamping positions. Therefore position transducers with continuous signal output enable monitoring of variable clamping positions.

Recent progress in sensor technology enables such applications: Sonar sensor technology for liquid applications has significantly evolved and now realizes continuous position feedback also in hydraulic applications.

With a sonar / ultrasonic sensor principle the distance in the oil-filled area between piston and sensor is measured. Typical ranges for distance “D” are between 10 and 80 mm. Sensors with continuous position feedback (0..10 V, 4…20 mA, IO-Link,..) provide more information about the clamping status compared to binary switching sensors. This increases flexibility when machining different kinds of workpieces with frequent changes of production lots.

Inductive couplers transfer electrical power and data without physical connector. This allows easy coupling and decoupling.

The combination of sensors and wireless communication over several meters like e.g. IO-Link Wireless opens possibilities to create flexible solutions. Link to IO-Link Wireless technology.

Automated workpiece handling at machine tools

For applications with integrated usage of AGVs the implementation of wireless technologies makes sense to create a flexible communication concept between the production and logistic modules

The clamping status of a workpiece on a palette is permanently monitored and sent to the control system via wireless transmission. So even during the exchange process of palettes in machining centers there is information about the clamping status of the workpiece.

Reliability of data transmission is a key feature for industrial applications. Another important point is the compatibility between both hard-wired topology and wireless solutions as it is expected that both will be implemented in parallel at industrial applications and will coexist.

IO-Link Wireless and wired IO-Link topology

IO-Link Wireless and classical IO-Link

Signals of sensors with switching output are collected in a box with e.g. 8 inputs. For sensors with IO-Link interface a “IO-Link wireless bridge” may be used to transmit the data. IO-Link Wireless Devices.

The data are sent to a “IO-Link wireless master” which is configured like a wired “IO-Link master” IO-Link Wireless Network Blocks. With IO-Link Wireless a reliable solution for wireless data transmission is available. Advantages are in easier planning and installation, flexible integration of sensors and actuators, facilitated upgrade of existing systems and installations.

Keywords

  • IO-Link
  • Trends in technology

Did you like this post?

0

Share this post

Discover related topics

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue