Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

BES024L

BES M12MG-GOC30B-BV02

Inductive proximity switches and proximity sensors

Dimension
Ø 12 x 43 mm
Style Housing
M12x1
Installation
for flush mounting
Range
3 mm
Switching output
polarized Normally closed (NC)

Product Features

Do you have any questions about the product?

Quantity scale

Contact request
Key features
Dimension
Ø 12 x 43 mm
Style Housing
M12x1
Installation
for flush mounting
Range
3 mm
Switching output
polarized Normally closed (NC)
Switching frequency
1300 Hz
Housing material
Brass, Nickel-free coated
Material sensing surface
PA 12
Connection
Cable, 2.00 m, PVC
Operating voltage Ub
10...36 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue