BCS002A
Capacitive sensors for object detection
Typecode:
BCS M08T4E2-PSM15C-S49G
- Dimension
- Ø 8 x 54 mm
- Series
- M08
- Thread (A)
- M8x1
- Installation
- for flush mounting
- Connection
- Connector, M8x1-Male, 3-pin
- Switching output
- PNP Normally open (NO)
- Switching frequency
- 100 Hz
- Range
- 0.1...1.5 mm
- Sensitivity
- Switching distance adjustable
- Housing material
- 1.4301 stainless steel
- Material sensing surface
- PTFE
- Ambient temperature
- -10...70 °C
- Operating voltage Ub
- 11...30 VDC
- Approval/Conformity
-
CE
cULus
WEEE
UKCA - IP rating
- IP65
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-02
- ECLASS 11.0
- 27-27-01-02
- ECLASS 4.1
- 27-27-08-05
- ECLASS 5.1.3
- 27-27-08-05
- ECLASS 5.1.4
- 27-27-01-02
- ECLASS 6.2
- 27-27-01-02
- ECLASS 8.1
- 27-27-01-02
- ECLASS 9.0
- 27-27-01-02
- ECLASS 9.1
- 27-27-01-02
- ETIM 4.0
- EC002715
- ETIM 5.0
- EC002715
- ETIM 6.0
- EC002715
- ETIM 7.0
- EC002715
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926