to be discontinued
- Dimension
- Ø 22 x 16 mm
- Series
- D22
- Installation
- for flush mounting
- Connection
- Cable, 2.00 m, PUR
- Switching output
- PNP Normally open (NO)
- Switching frequency
- 100 Hz
- Range
- 5.4...6.6 mm
- Housing material
- 1.4301 stainless steel
- Material sensing surface
- PTFE
- Ambient temperature
- -30...70 °C
- Operating voltage Ub
- 12...30 VDC
- Approval/Conformity
-
CE
UKCA
WEEE - IP rating
- IP64
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-27-01-02
- ECLASS 11.0
- 27-27-01-02
- ECLASS 4.1
- 27-27-08-05
- ECLASS 5.1.3
- 27-27-08-05
- ECLASS 5.1.4
- 27-27-01-02
- ECLASS 6.2
- 27-27-01-02
- ECLASS 8.1
- 27-27-01-02
- ECLASS 9.0
- 27-27-01-02
- ECLASS 9.1
- 27-27-01-02
- ETIM 4.0
- EC002715
- ETIM 5.0
- EC002715
- ETIM 6.0
- EC002715
- ETIM 7.0
- EC002715
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926