Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BCS011E

S-BCS S

Typecode:

BCS S04K501-PICFNG-S04G-T50

Loading...
Dimension
Ø 30 x 96 mm
Series
S04
Installation
non-flush
Connection
Connector, M12x1-Male, 4-pin
Switching output
PNP Normally open (NO)
Switching frequency
5 Hz
Interface
IO-Link 1.1
Sensitivity
teachable depending on media
Function
Smart Level 100
Additional features
Electrically conductive media
Foam and residue compensation
Housing material
1.4404 stainless steel
Material sensing surface
PEEK
Ambient temperature
-40...85 °C
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
IP rating
IP68
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Adapter

Profinet

Single-Ended Cordsets

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA