BFB0004
Fiber-based devices for plastic and glass fibers
Typecode:
BFB 75K-001-P-S75
- Series
- 75K
- Dimension
- 10.4 x 35.4 x 84 mm
- Interface
- PNP NO/NC
- Principle of operation
- Fiber optic device
- Input function
-
Same function as button
Key disable on/off - Setting
-
Light-on/dark-on
Factory setting (Reset)
Sensitivity (Sn) - Operating voltage Ub
- 10...30 VDC
- Light type
- LED Red light
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
- ABS
- Switching frequency
- 1500 Hz
- Approval/Conformity
-
CE
cULus
WEEE
-
Datasheet
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-05
- ECLASS 11.0
- 27-27-09-05
- ECLASS 5.1.4
- 27-27-09-05
- ECLASS 6.2
- 27-27-09-05
- ECLASS 8.1
- 27-27-09-05
- ECLASS 9.0
- 27-27-09-05
- ECLASS 9.1
- 27-27-09-05
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528